IESNA:LM-63-2002
[TEST]P1055405
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H865D935-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1006
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
877.4 867.7 863.4 857 847.3 833.3 818.3 800 779.6 757
733.3 708.6 679.6 652.7 623.6 593.5 563.4 532.3 500 467.7
435.5 404.3 372 339.8 308.6 276.3 241.9 210.7 178.5 147.3
117.2 89.2 62.4 38.7 17.2 3.2 0
877.4 880.6 874.2 864.5 850.5 825.8 797.8 763.4 727.9 688.2
647.3 604.3 560.2 514 469.9 425.8 381.7 338.7 296.8 254.8
215.1 177.4 140.9 109.7 82.8 66.7 51.6 37.6 25.8 16.1
10.8 6.5 4.3 3.2 1.1 1.1 0
877.4 869.9 860.2 835.5 797.8 751.6 700 643 583.9 522.6
461.3 401.1 344.1 291.4 238.7 192.5 150.5 116.1 97.8 81.7
67.7 53.8 41.9 32.3 24.7 19.4 15.1 11.8 9.7 7.5
6.5 4.3 3.2 2.2 2.2 1.1 0
877.4 869.9 851.6 809.7 758.1 695.7 625.8 552.7 476.3 404.3
337.6 277.4 219.4 169.9 130.1 109.7 92.5 77.4 63.4 50.5
39.8 32.3 25.8 21.5 17.2 14 11.8 9.7 8.6 6.5
5.4 4.3 3.2 2.2 1.1 1.1 0
877.4 872 854.8 807.5 747.3 677.4 597.8 518.3 438.7 366.7
302.1 238.7 183.9 139.8 116.1 97.8 81.7 66.7 53.8 43
34.4 28 22.6 19.4 16.1 12.9 10.8 8.6 7.5 6.5
4.3 3.2 3.2 2.2 1.1 1.1 0
